Clamping levers stainless steel internal thread (K0121)

Clamping levers stainless steel internal thread (K0121)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, rehabilitation and medical technology, food industry, pharmaceutical industry, chemical industry, outdoors

· Material: stainless steel, electropolished, corrosion resistant

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0121.1108
K0121.1110
K0121.1112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
X=thread

36.49 €

1 4 Days M8

36.49 €

1 4 Days M10

36.49 €

1 4 Days M12

Loading...

  1. 1

Basic information

A=Handle length(mm) 83 Main Body Material Stainless Steel Main colour electropolished
Component material Stainless steel Size 1 A=Handle length(mm) 83
A1(mm) 107 D(mm) 19 D1(mm) 28
D2(mm) 20 H(mm) 40.5 H1(mm) 12
H3=handle height(mm) 65 H4(mm) 68.5 T=thread depth(mm) 17
No. of teeth 24

Tech Support