Clamping levers with plastic handle external thread, steel parts stainless steel (K0270)

Clamping levers with plastic handle external thread, steel parts stainless steel (K0270)
· The KIPP clamping lever stands for reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· 6 colour variants

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0270.1051X10
K0270.1051X15
K0270.1051X20
K0270.1051X25
K0270.1052X10
K0270.1052X15
K0270.1052X20
K0270.1052X25
K0270.10516X10
K0270.10516X15
K0270.10516X20
K0270.10516X25
K0270.10584X10
K0270.10584X15
K0270.10584X20
K0270.10584X25
K0270.10586X10
K0270.10586X15
K0270.10586X20
K0270.10586X25
K0270.10587X10
K0270.10587X15
K0270.10587X20
K0270.10587X25
K0270.10588X10
K0270.10588X15
K0270.10588X20
K0270.10588X25
K0270.1061X10
K0270.1061X15
K0270.1061X20
K0270.1061X25
K0270.1061X30
K0270.1061X40
K0270.1061X50
K0270.1062X10
K0270.1062X15
K0270.1062X20
K0270.1062X25
K0270.1062X30
K0270.1062X40
K0270.1062X50
K0270.10616X10
K0270.10616X15
K0270.10616X20
K0270.10616X25
K0270.10616X30
K0270.10616X40
K0270.10616X50
K0270.10684X10
K0270.10684X15
K0270.10684X20
K0270.10684X25
K0270.10684X30
K0270.10684X40
K0270.10684X50
K0270.10686X10
K0270.10686X15
K0270.10686X20
K0270.10686X25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rotating Radius R
(mm)
Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

6.43 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40black grey RAL 70211M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40orange RAL 20041M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40rape yellow RAL 10211M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40red RAL 30201M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40signal green RAL 60321M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40traffic blue RAL 50171M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.51016

6.43 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.51516

6.43 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.52016

6.43 €

1 4 Days 40light grey RAL 70351M540477.5101314.524.54153033.52516

6.43 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.51016

6.43 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.51516

6.43 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.52016

6.43 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.52516

6.43 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.53016

6.90 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.54016

6.90 €

1 4 Days 40black grey RAL 70211M640477.5101314.524.54153033.55016

6.43 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.51016

6.43 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.51516

6.43 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.52016

6.43 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.52516

6.43 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.53016

6.90 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.54016

6.90 €

1 4 Days 40orange RAL 20041M640477.5101314.524.54153033.55016

6.43 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.51016

6.43 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.51516

6.43 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.52016

6.43 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.52516

6.43 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.53016

6.90 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.54016

6.90 €

1 4 Days 40rape yellow RAL 10211M640477.5101314.524.54153033.55016

6.43 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.51016

6.43 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.51516

6.43 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.52016

6.43 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.52516

6.43 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.53016

6.90 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.54016

6.90 €

1 4 Days 40red RAL 30201M640477.5101314.524.54153033.55016

6.43 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.51016

6.43 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.51516

6.43 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.52016

6.43 €

1 4 Days 40signal green RAL 60321M640477.5101314.524.54153033.52516

Loading...

Basic information

Main Body Material Other Main material Plastic Component material Stainless steel

Tech Support