Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0123.92061 |
K0123.92062 |
K0123.92081 |
K0123.92082 |
K0123.93081 |
K0123.93082 |
K0123.93101 |
K0123.93102 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rotating Radius R (mm) | Main colour | Size | X=thread | A=Handle length (mm) | A1=Handle length (mm) | B (mm) | D (mm) | D1 (mm) | D2 (mm) | H (mm) | H1 (mm) | H2 (mm) | H3=handle height (mm) | H4 (mm) | T=thread depth (mm) | No. of teeth | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.84 € | 1 | 4 Days | 65 | black | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | - | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
10.84 € | 1 | 4 Days | 65 | orange RAL 2004 | 2 | M6 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | - | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
10.84 € | 1 | 4 Days | 65 | black | 2 | M8 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | - | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
10.84 € | 1 | 4 Days | 65 | orange RAL 2004 | 2 | M8 | 65 | 74.5 | 9.5 | 13.5 | 18.5 | 19 | - | 6.5 | 17.5 | 42.5 | 45.5 | 12 | 20 | ||
12.32 € | 1 | 4 Days | 80 | black | 3 | M8 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
12.32 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M8 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
12.32 € | 1 | 4 Days | 80 | black | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 | ||
12.32 € | 1 | 4 Days | 80 | orange RAL 2004 | 3 | M10 | 80 | 91 | 11 | 16 | 21 | 22 | 37 | 10 | 24 | 54.5 | 58.5 | 14 | 22 |
Loading...
Main Body Material | Other | Main material | Zinc | Surface finish body | plastic-coated |
---|---|---|---|---|---|
Component material | Stainless steel |
Configure
Basic Attributes
Rotating Radius R(mm)
Main colour
Size
X=thread
A=Handle length(mm)
A1=Handle length(mm)
B(mm)
D(mm)
D1(mm)
D2(mm)
H(mm)
H1(mm)
H2(mm)
H3=handle height(mm)
H4(mm)
T=thread depth(mm)
No. of teeth
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes