Clamping levers, flat, internal thread (K0737)

Clamping levers, flat, internal thread (K0737)
· The KIPP clamping lever represents reliability, stability and versatility

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Flat grip for tight spaces

· Flat design offers additional safety advantages

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0737.2061
K0737.2062
K0737.206181
K0737.206182
K0737.206184
K0737.2081
K0737.2082
K0737.208181
K0737.208182
K0737.208184
K0737.3081
K0737.3082
K0737.308181
K0737.308182
K0737.308184
K0737.3101
K0737.3102
K0737.310181
K0737.310182
K0737.310184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface finish body Main colour Size X=thread A=Handle length
(mm)
A1=Handle length
(mm)
B
(mm)
D
(mm)
D1
(mm)
D2
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
T=thread depth
(mm)
No. of teeth Weight
(kg)
RoHS PL Edelstahl

6.88 €

1 4 Days plastic-coatedblack2M66574.510.113.518.519.128.56.517.829.232.21220---

6.88 €

1 4 Days plastic-coatedorange RAL 20042M66574.510.113.518.519.128.56.517.829.232.21220---

6.88 €

1 4 Days textured mattjet black RAL 90052M66574.510.113.518.519.128.56.517.829.232.212200.0810truefalse

6.88 €

1 4 Days textured mattorange RAL 20042M66574.510.113.518.519.128.56.517.829.232.212200.0810truefalse

6.88 €

1 4 Days textured matttraffic red RAL 30202M66574.510.113.518.519.128.56.517.829.232.212200.0810truefalse

6.88 €

1 4 Days plastic-coatedblack2M86574.510.113.518.519.128.56.517.829.232.21220---

6.88 €

1 4 Days plastic-coatedorange RAL 20042M86574.510.113.518.519.128.56.517.829.232.21220---

6.88 €

1 4 Days textured mattjet black RAL 90052M86574.510.113.518.519.128.56.517.829.232.212200.0780truefalse

6.88 €

1 4 Days textured mattorange RAL 20042M86574.510.113.518.519.128.56.517.829.232.212200.0780truefalse

6.88 €

1 4 Days textured matttraffic red RAL 30202M86574.510.113.518.519.128.56.517.829.232.212200.0780truefalse

7.50 €

1 4 Days plastic-coatedblack3M8809111.71621.222371023.838421422---

7.50 €

1 4 Days plastic-coatedorange RAL 20043M8809111.71621.222371023.838421422---

7.50 €

1 4 Days textured mattjet black RAL 90053M8809111.71621.222371023.8384214220.1370truefalse

7.50 €

1 4 Days textured mattorange RAL 20043M8809111.71621.222371023.8384214220.1370truefalse

7.50 €

1 4 Days textured matttraffic red RAL 30203M8809111.71621.222371023.8384214220.1370truefalse

7.50 €

1 4 Days plastic-coatedblack3M10809111.71621.222371023.838421422---

7.50 €

1 4 Days plastic-coatedorange RAL 20043M10809111.71621.222371023.838421422---

7.50 €

1 4 Days textured mattjet black RAL 90053M10809111.71621.222371023.8384214220.1330truefalse

7.50 €

1 4 Days textured mattorange RAL 20043M10809111.71621.222371023.8384214220.1330truefalse

7.50 €

1 4 Days textured matttraffic red RAL 30203M10809111.71621.222371023.8384214220.1330truefalse

Loading...

  1. 1

Basic information

Main Body Material Other Main material Zinc Component material Steel
Surface finish component black oxidised Item Clamping Lever Thread type internal thread
Version 1 flat

Tech Support