Eccentric clamp module Form C (K0754)

Eccentric clamp module Form C (K0754)
· Application sectors: machine construction, toolmaking, fixture construction

· No additional tools required

· Compatible with all conventional aluminium profile systems and T-slot tables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0754.21150606
K0754.21201008
K0754.21301008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
L=Handle length
(mm)
suitable for slot width
(mm)
Clamping force F
(kN)
Hand force FH
(N)

27.99 €

1 4 Days 153410673561.590

31.27 €

1 4 Days 2044138105282.5100

43.25 €

1 4 Days 3084.635102570.484120

Loading...

  1. 1

Basic information

Main Body Material Steel Surface finish body black oxidised Main colour black
Component material Aluminium Surface finish component powder-coated Component colour black
Form C

Tech Support