Ratchet levers with reamed hole (K0128)

Ratchet levers with reamed hole (K0128)
· For clamping and releasing within a limited clamping area

· Application fields: machine and plant construction, welding technology

· Available in standard version (clamping pin A) and special version (clamping pin B)

· Version: reamed hole

· Various sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0128.412
K0128.414
K0128.415
K0128.416
K0128.418
K0128.420
K0128.422
K0128.425
K0128.427
K0128.430
K0128.436
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=bore
(mm)
A=Handle length
(mm)
A1
(mm)
A2
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
No. of index slots

105.20 €

1 4 Days 150112150168482233172236314.515.537

125.51 €

1 4 Days 180214180201.55427382026433861948

125.51 €

1 4 Days 180215180201.55427382026433861948

125.51 €

1 4 Days 180216180201.55427382026433861948

167.97 €

1 4 Days 230318230255.57035452430514262148

167.97 €

1 4 Days 230320230255.57035452430514262148

228.94 €

1 4 Days 300422300330.580425628356147623.549

228.94 €

1 4 Days 300425300330.580425628356147623.549

228.94 €

1 4 Days 300427300330.580425628356147623.549

434.96 €

1 4 Days 4005304004411106075323882537.526.5511

434.96 €

1 4 Days 4005364004411106075323882537.526.5511

Loading...

  1. 1

Basic information

Main Body Material Other Main material High carbon steel Surface finish body black oxidised
Component material Steel Form

Tech Support