Tension levers safety external thread (K0112) (K0112.1108X30)

Tension levers safety external thread (K0112) K0112.1108X30

Product Details:

Manufacturer part number: K0112.1108X30

Brand: KIPP

Price: 16.88

Delivery time: 4 Days


Technical Data:

A=Handle length: 88 mm

Size: 1

X=thread: M8

A=Handle length: 88 mm

D: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0112.1108X30

Part Number
K0112.1108X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

16.88 €

1 4 Days 881M8881624251044.59.549.349.563.53022

Loading...

  1. 1

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form 20° A2(mm) 15

This page is Tension levers safety external thread (K0112), part number K0112.1108X30.
You can find the detail information about specifications and dimensions on part number K0112.1108X30.

Variation of this product

Part Number
K0112.1108X20
K0112.1108X25
K0112.1108X40
K0112.1108X50
K0112.1108X60
K0112.1110X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

16.88 €

1 4 Days 881M8881624251044.59.549.349.563.52022

16.88 €

1 4 Days 881M8881624251044.59.549.349.563.52522

17.49 €

1 4 Days 881M8881624251044.59.549.349.563.54022

17.49 €

1 4 Days 881M8881624251044.59.549.349.563.55022

17.49 €

1 4 Days 881M8881624251044.59.549.349.563.56022

16.88 €

1 4 Days 881M10881624251044.59.549.349.563.52022

Tech Support