Tension levers with external thread, 0 degrees (K0108) (Part Numbers - CAD Download)

Tension levers with external thread, 0 degrees (K0108)
· The KIPP clamping lever represents reliability and a high level of stability

· Makes it easier to clamp individual components and complete machine parts

· Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry

· Form: 0°

· Different thread sizes and handle lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0108.4242X40
K0108.4242X50
K0108.4242X60
K0108.4242X70
K0108.4242X80
K0108.4242X90
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Size X=thread A=Handle length
(mm)
D
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
H2
(mm)
H4
(mm)
L=thread length
(mm)
No. of teeth

31.18 €

1 4 Days 1344M241343041321368.57.556.576.54036

31.18 €

1 4 Days 1344M241343041321368.57.556.576.55036

31.18 €

1 4 Days 1344M241343041321368.57.556.576.56036

32.11 €

1 4 Days 1344M241343041321368.57.556.576.57036

32.11 €

1 4 Days 1344M241343041321368.57.556.576.58036

32.11 €

1 4 Days 1344M241343041321368.57.556.576.59036

Loading...

Basic information

Main Body Material Steel Grade 5.8 Surface finish body plastic-coated
Component material Plastic Form

Tech Support