Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0190.311708 |
K0190.313208 |
K0190.315008 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Assembly | B (mm) | C (mm) | H (mm) | L=Length (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
5.29 € | 1 | 4 Days | - | 26 | 10 | 41 | 136 | 94 | 15 | ||
8.38 € | 1 | 4 Days | - | 27 | 11 | 44 | 154 | 112 | 16 | ||
10.41 € | 1 | 4 Days | possible from both sides | 27 | 11 | 44 | 172 | 132 | 16 |
Loading...
Main Body Material | Others | Load capacity(N) | 1500 | Main material | Polyphtalamide |
---|---|---|---|---|---|
Main colour | black grey RAL 7021 | D=Fastening hole(mm) | 9 | SW(mm) | 13 |
T1(mm) | 8 |
Configure
Basic Attributes
Assembly
B(mm)
C(mm)
H(mm)
L=Length(mm)
L1(mm)
T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes