Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0189.109406 |
K0189.111706 |
K0189.111708 |
K0189.113206 |
K0189.113208 |
K0189.117910 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Load capacity (N) | B (mm) | B1 (mm) | D=Fastening hole | H (mm) | L=Length (mm) | L1 (mm) | S (mm) | T2 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.24 € | 1 | 4 Days | 93.5 | 320 | 26 | 17 | M6 | 35 | 119.5 | 67.5 | 5.8 | 15.5 | ||
4.77 € | 1 | 4 Days | 117 | 320 | 29 | 19 | M6 | 40 | 145 | 89 | 6.4 | 15.5 | ||
4.77 € | 1 | 4 Days | 117 | 870 | 29 | 19 | M8 | 40 | 145 | 89 | 6.4 | 16 | ||
5.45 € | 1 | 4 Days | 132 | 320 | 31 | 20 | M6 | 45 | 163 | 101 | 6.7 | 15.5 | ||
5.45 € | 1 | 4 Days | 132 | 870 | 31 | 20 | M8 | 45 | 163 | 101 | 6.7 | 16 | ||
7.64 € | 1 | 4 Days | 179 | 1200 | 35 | 22 | M10 | 50 | 213 | 145 | 7.1 | 22 |
Loading...
Main Body Material | Others | Main material | Thermoplastic | Main colour | black |
---|---|---|---|---|---|
Component material | Brass | Form | A | Assembly | from the rear |
Pull handle: cross section | rectangular |
Configure
Basic Attributes
Hole spacing(mm)
B(mm)
B1(mm)
D=Fastening hole
H(mm)
L=Length(mm)
L1(mm)
S(mm)
T2(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes