Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0230.200081 |
K0230.200082 |
K0230.350081 |
K0230.350082 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Main colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|
42.75 € | 1 | 4 Days | 200 | matt chromed | 220 | ||
34.32 € | 1 | 4 Days | 200 | black powder-coated | 220 | ||
51.82 € | 1 | 4 Days | 350 | matt chromed | 370 | ||
41.37 € | 1 | 4 Days | 350 | black powder-coated | 370 |
Loading...
Main Body Material | Steel | Load capacity(N) | 1000 | Form | A |
---|---|---|---|---|---|
Assembly | from the rear | Pull handle: cross section | round | B(mm) | 130 |
D=Fastening hole | M8 | H(mm) | 70 |