Recessed handles, Form A, fold-down, stainless steel (K0243) (Part Numbers - CAD Download)

Recessed handles, Form A, fold-down, stainless steel (K0243)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, foodstuff industry, rehabilitation and medical technology

· Low installation depth

· For base and mounting plates, drawers

· Swivels back automatically

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0243.1120000

Part Number
K0243.1120000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.03 €

1 4 Days

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel (Deleted) Load capacity(N) 200 Form A
H=Height(mm) 120 L=Installed length(mm) 98 L1=Length(mm) 120
T(mm) 22

This page is Recessed handles, Form A, fold-down, stainless steel (K0243), part number K0243.1120000.
You can find the detail information about specifications and dimensions on part number K0243.1120000.

Tech Support