Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Main colour | Component colour | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|
32.53 € | 1 | 4 Days | 200 | natural | aluminium tone | 220 | ||
29.62 € | 1 | 4 Days | 200 | natural | black | 220 | ||
30.29 € | 1 | 4 Days | 200 | black | black | 220 | ||
34.63 € | 1 | 4 Days | 250 | natural | aluminium tone | 270 | ||
31.72 € | 1 | 4 Days | 250 | natural | black | 270 | ||
32.45 € | 1 | 4 Days | 250 | black | black | 270 | ||
36.74 € | 1 | 4 Days | 300 | natural | aluminium tone | 320 | ||
33.91 € | 1 | 4 Days | 300 | natural | black | 320 | ||
34.59 € | 1 | 4 Days | 300 | black | black | 320 | ||
40.91 € | 1 | 4 Days | 400 | natural | aluminium tone | 420 | ||
38.20 € | 1 | 4 Days | 400 | natural | black | 420 | ||
38.97 € | 1 | 4 Days | 400 | black | black | 420 | ||
45.10 € | 1 | 4 Days | 500 | natural | aluminium tone | 520 | ||
42.46 € | 1 | 4 Days | 500 | natural | black | 520 | ||
43.30 € | 1 | 4 Days | 500 | black | black | 520 |
Loading...
Main Body Material | Aluminum | Load capacity(N) | 1000 | Surface finish body | anodized |
---|---|---|---|---|---|
Component material | Polyamide | Assembly | from the rear | Pull handle: cross section | oval |
B(mm) | 36 | D=Fastening hole | M8 | H(mm) | 65 |
Configure