Tubular handles angled (K0220) (Part Numbers - CAD Download)

Tubular handles angled (K0220)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Mounted from the front

· Load capacity: 800 N

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0220.2001
K0220.2002
K0220.2501
K0220.2502
K0220.3001
K0220.3002
K0220.3501
K0220.3502
K0220.4001
K0220.4002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

46.79 €

1 4 Days 200natural230

49.15 €

1 4 Days 200black230

48.94 €

1 4 Days 250natural280

51.47 €

1 4 Days 250black280

51.31 €

1 4 Days 300natural330

53.83 €

1 4 Days 300black330

53.39 €

1 4 Days 350natural380

56.19 €

1 4 Days 350black380

55.53 €

1 4 Days 400natural430

58.49 €

1 4 Days 400black430

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 800 Surface finish body anodized
Component material Thermoplastic Component colour black Assembly from the operating side
Pull handle: cross section round B(mm) 115 B1(mm) 20
D=Fastening hole M8X30 H(mm) 55.5

Tech Support