Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0226.300101 |
K0226.350101 |
K0226.400101 |
K0226.500101 |
K0226.600101 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|
107.89 € | 1 | 4 Days | 300 | 350 | ||
113.57 € | 1 | 4 Days | 350 | 400 | ||
119.60 € | 1 | 4 Days | 400 | 450 | ||
131.40 € | 1 | 4 Days | 500 | 550 | ||
143.54 € | 1 | 4 Days | 600 | 650 |
Loading...
Main Body Material | Stainless Steel (Deleted) | Load capacity(N) | 1000 | Component material | Thermoplastic |
---|---|---|---|---|---|
Form | A | Assembly | from the rear | Pull handle: cross section | round |
B(mm) | 80 | D=Fastening hole(mm) | 11 | H(mm) | 90 |