Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0368.21034 |
K0368.21036 |
K0368.21038 |
K0368.21054 |
K0368.21056 |
K0368.21058 |
K0368.21064 |
K0368.21066 |
K0368.21068 |
K0368.21084 |
K0368.21086 |
K0368.21088 |
K0368.21104 |
K0368.21106 |
K0368.21108 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=Outside diameter (mm) | D1 (mm) | D2 (mm) | L=Length (mm) | L1= length (mm) | ±S (mm) | F approx. (N) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.06 € | 1 | 4 Days | 6 | 3 | 6 | 7 | 4 | 0.5 | 10 | K0369.03 | ||
4.06 € | 1 | 4 Days | 6 | 3 | 6 | 7 | 4 | 0.5 | 20 | K0369.03 | ||
4.06 € | 1 | 4 Days | 6 | 3 | 6 | 7 | 4 | 0.5 | 40 | K0369.03 | ||
4.42 € | 1 | 4 Days | 10 | 5 | 10 | 11 | 6.7 | 0.8 | 20 | K0369.05 | ||
4.42 € | 1 | 4 Days | 10 | 5 | 10 | 11 | 6.7 | 0.8 | 50 | K0369.05 | ||
4.42 € | 1 | 4 Days | 10 | 5 | 10 | 11 | 6.7 | 0.8 | 100 | K0369.05 | ||
4.76 € | 1 | 4 Days | 10 | 6 | 10 | 11 | 10.7 | 1 | 40 | K0369.05 | ||
4.76 € | 1 | 4 Days | 10 | 6 | 10 | 11 | 10.7 | 1 | 75 | K0369.05 | ||
4.76 € | 1 | 4 Days | 10 | 6 | 10 | 11 | 10.7 | 1 | 100 | K0369.05 | ||
5.20 € | 1 | 4 Days | 12 | 8 | 12 | 13 | 13.9 | 1.3 | 50 | K0369.08 | ||
5.20 € | 1 | 4 Days | 12 | 8 | 12 | 13 | 13.9 | 1.3 | 100 | K0369.08 | ||
5.20 € | 1 | 4 Days | 12 | 8 | 12 | 13 | 13.9 | 1.3 | 150 | K0369.08 | ||
5.70 € | 1 | 4 Days | 16 | 10 | 16 | 17 | 16.7 | 1.6 | 100 | K0369.10 | ||
5.70 € | 1 | 4 Days | 16 | 10 | 16 | 17 | 16.7 | 1.6 | 150 | K0369.10 | ||
5.70 € | 1 | 4 Days | 16 | 10 | 16 | 17 | 16.7 | 1.6 | 200 | K0369.10 |
Loading...
Main material | aluminium | Component material | steel | Version 1 | without seal |
---|
Configure
Basic Attributes
D=Outside diameter(mm)
D1(mm)
D2(mm)
L=Length(mm)
L1= length(mm)
±S(mm)
F approx.(N)
Order No. assembly tool
Filter by CAD data type
Filter by standard shipping days
Optional Attributes