Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0374.108 |
K0374.110 |
K0374.112 |
K0374.114 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=outside diameter (mm) | D1 (mm) | H (mm) | L=Length (mm) | L2 (mm) | L3 (mm) | B (mm) | Receiving hole H8 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.21 € | 1 | 4 Days | 2.5 | 6.5 | 8 | 3 | 0.7 | 25 | 3.6 | 6 | 3.2 | 8 | ||
8.37 € | 1 | 4 Days | 4.5 | 9 | 10 | 4 | 1 | 30 | 4.2 | 7 | 4 | 10 | ||
8.52 € | 1 | 4 Days | 6.5 | 13 | 12 | 5 | 1.5 | 35 | 4.8 | 9 | 5 | 12 | ||
9.09 € | 1 | 4 Days | 8 | 18 | 14 | 6.5 | 1.8 | 40 | 5.8 | 10 | 5.4 | 14 |
Loading...
Main material | steel | Component material | polyacetal | Version 1 | single sided |
---|---|---|---|---|---|
Form | B |
Configure
Basic Attributes
Initial Load(N)
D=outside diameter(mm)
D1(mm)
H(mm)
L=Length(mm)
L2(mm)
L3(mm)
B(mm)
Receiving hole H8(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes