Push-Pull spring plungers with rotation lock Form H (K0977)

Push-Pull spring plungers with rotation lock Form H (K0977)
· Universal thrust pad

· Locking, positioning or clamping of various components

· Suitable for use as tension pin or thrust pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0977.2112
K0977.2116
K0977.2120
K0977.2212
K0977.2216
K0977.2220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
D2
(mm)
D3
(mm)
H
(mm)
L
(mm)
L1
(mm)
L3
(mm)
R
(mm)
SW
(mm)
T min.
(mm)

6.76 €

1 4 Days 1638M12x1.5M45.56.786.122027.51.385.588

7.77 €

1 4 Days 2571M16x1.5M58108.728381.371110

9.35 €

1 4 Days 40140M20x1.5M61012.210.334472.791412

6.76 €

1 4 Days 2060M12x1.5M45.56.786.122027.51.385.588

7.77 €

1 4 Days 35103M16x1.5M58108.728381.371110

9.35 €

1 4 Days 60175M20x1.5M61012.210.334472.791412

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 rotation lock
Form H

Tech Support