Configure
  • Stroke S(mm)
  • Initial Load(N)
  • Component material
  • D=Outside diameter(mm)
  • D1(mm)
  • D2(mm)
  • L=Length(mm)
  • L1(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Spring plungers smooth version, stainless steel (K0333)

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

Stroke S

(mm)

Initial Load

(N)

Max. Load

(N)

Component material

D=Outside diameter

(mm)

D1

(mm)

D2

(mm)

L=Length

(mm)

L1

(mm)

Minimum order quantity
0.4
1.2
2.5
stainless steel
2
1.5
2.5
3
0.6
50 pieces
0.65
1.7
3.4
stainless steel
3
2.5
3.5
4
0.8
50 pieces
0.8
3
7
stainless steel
4
3
4.6
5
1
50 pieces
1
4
7
stainless steel
5
4
5.6
6
1
50 pieces
1.5
6
12
stainless steel
6
5
6.5
7
1
50 pieces
1.8
6
12
stainless steel
8
6.5
8.5
9
1
50 pieces
2.7
10
20
stainless steel
10
8
12
13.5
2.5
25 pieces
3.5
15
25
stainless steel
12
10
14
16
2.5
25 pieces
0.6
3
7
POM
4
3
4.6
5
1
50 pieces
0.8
4
7
POM
5
4
5.6
6
1
50 pieces
1.3
6
12
POM
6
5
6.5
7
1
50 pieces
1.6
6
12
POM
8
6.5
8.5
9
1
50 pieces
2.6
10
20
POM
10
8
12
13.5
2.5
25 pieces
3.3
15
25
POM
12
10
14
16
2.5
25 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.60 €
( 1.90 € )
4 working days
1.02 €
( 1.21 € )
4 working days
0.89 €
( 1.06 € )
4 working days
0.90 €
( 1.07 € )
4 working days
0.93 €
( 1.11 € )
4 working days
1.12 €
( 1.33 € )
4 working days
1.45 €
( 1.73 € )
4 working days
1.77 €
( 2.11 € )
4 working days
0.98 €
( 1.17 € )
4 working days
0.99 €
( 1.18 € )
4 working days
1.01 €
( 1.20 € )
4 working days
1.27 €
( 1.51 € )
4 working days
1.61 €
( 1.92 € )
4 working days
2.00 €
( 2.38 € )
4 working days

More Information

Basic information

[Specifications]
・Main material: stainless steel
・Component material: POM, stainless steel

[Features]
・Quick indexing, positioning and fixating of components
・Application sectors: machine and plant construction, trade, domestic
・Universally applicable
・Simple assembly
・ball point hardened