Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0335.203 |
K0335.204 |
K0335.205 |
K0335.206 |
K0335.208 |
K0335.210 |
K0335.212 |
K0335.304 |
K0335.305 |
K0335.306 |
K0335.308 |
K0335.310 |
K0335.312 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | Component material | D=Outside diameter (mm) | D1 (mm) | H (mm) | L=Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.52 € | 25 | 4 Days | 5 | 7 | stainless steel | 3 | 2 | 0.65 | 7 | ||
1.33 € | 25 | 4 Days | 12 | 22 | stainless steel | 4 | 3 | 0.8 | 9 | ||
1.46 € | 25 | 4 Days | 19 | 30 | stainless steel | 5 | 4 | 1 | 12 | ||
1.52 € | 25 | 4 Days | 22 | 40 | stainless steel | 6 | 5 | 1.5 | 14 | ||
1.77 € | 10 | 4 Days | 42 | 73 | stainless steel | 8 | 6 | 1.8 | 16 | ||
2.02 € | 10 | 4 Days | 54 | 100 | stainless steel | 10 | 8 | 2.7 | 22 | ||
2.46 € | 10 | 4 Days | 54 | 122 | stainless steel | 12 | 10 | 3.2 | 24 | ||
1.45 € | 25 | 4 Days | 12 | 22 | POM | 4 | 3 | 0.6 | 9 | ||
1.62 € | 25 | 4 Days | 19 | 30 | POM | 5 | 4 | 0.9 | 12 | ||
1.69 € | 25 | 4 Days | 22 | 40 | POM | 6 | 5 | 1.3 | 14 | ||
1.96 € | 10 | 4 Days | 42 | 73 | POM | 8 | 6 | 1.7 | 16 | ||
2.21 € | 10 | 4 Days | 54 | 100 | POM | 10 | 8 | 2.6 | 22 | ||
2.70 € | 10 | 4 Days | 54 | 122 | POM | 12 | 10 | 3.1 | 24 |
Loading...
Main material | stainless steel | Version 1 | smooth version | Version 2 | without collar |
---|
Configure
Basic Attributes
Initial Load(N)
Component material
D=Outside diameter(mm)
D1(mm)
H(mm)
L=Length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes