Spring plungers with detent ring (K0582)

Spring plungers with detent ring (K0582)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Suitable for difficult to access mounting situations

· O-ring ensures required retention

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0582.05
K0582.06
K0582.08
K0582.10
K0582.12
K0582.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=Outside diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)

1.53 €

10 4 Days 374.953454.10.8510.72.30.7

1.46 €

10 4 Days 475.954565.11610.72.30.7

1.62 €

10 4 Days 6127.955686.11.571.51.23.71

1.84 €

10 4 Days 6129.956.58108.11.8921.24.21.5

2.10 €

10 4 Days 102011.958101210.12.713.52.51.85.32

3.40 €

10 4 Days 152513.9510121412.13.5162.51.85.52

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel Version 1 with detent ring

Tech Support