Spring plungers with head (K0331)

Spring plungers with head (K0331)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· Hardened thrust pin

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0331.06
K0331.08
K0331.10
K0331.12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=outside diameter
(mm)
D1
(mm)
D3
(mm)
H
(mm)
L=Length
(mm)
L2
(mm)
L3
(mm)

4.54 €

1 4 Days 102262.9583.5203.26

4.76 €

1 4 Days 309083.95104.5243.28

4.93 €

1 4 Days 42110105.95135.530410

5.31 €

1 4 Days 50130127.95166.536512

Loading...

  1. 1

Basic information

Main material steel Component material pin steel pin material Steel
Version 1 with head

Tech Support