Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0315.03 |
K0315.04 |
K0315.05 |
K0315.06 |
K0315.08 |
K0315.10 |
K0315.12 |
K0315.16 |
K0315.20 |
K0315.24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | S (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 25 | 4 Days | 1.5 | 3 | M3 | 1.5 | 0.4 | 9 | 1.5 | ||
1.53 € | 25 | 4 Days | 4 | 10 | M4 | 2.5 | 0.8 | 10 | 2 | ||
1.53 € | 25 | 4 Days | 6 | 11 | M5 | 3 | 0.9 | 14 | 2.5 | ||
1.53 € | 25 | 4 Days | 9 | 13 | M6 | 3.5 | 1 | 15 | 3 | ||
1.99 € | 25 | 4 Days | 15 | 30 | M8 | 5 | 1.5 | 18 | 4 | ||
2.19 € | 25 | 4 Days | 20 | 40 | M10 | 6 | 2 | 23 | 5 | ||
2.90 € | 10 | 4 Days | 30 | 55 | M12 | 8 | 2.5 | 26 | 6 | ||
3.89 € | 10 | 4 Days | 65 | 125 | M16 | 10 | 3.5 | 33 | 8 | ||
5.19 € | 5 | 4 Days | 80 | 160 | M20 | 12 | 4.5 | 43 | 10 | ||
9.00 € | 5 | 4 Days | 90 | 180 | M24 | 15 | 5.5 | 48 | 12 |
Loading...
Main material | steel | Component material | ball steel |
---|
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
S(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes