Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0317.205 |
K0317.206 |
K0317.208 |
K0317.210 |
K0317.212 |
K0317.216 |
K0317.220 |
K0317.224 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Initial Load (N) | Max. Load (N) | D=thread | D1 (mm) | H (mm) | L=Length (mm) | N (mm) | S (mm) | T (mm) | T1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.12 € | 25 | 4 Days | 11 | 29 | M5 | 2.4 | 2.3 | 18 | 0.8 | 1.5 | 2 | 0.8 | ||
2.20 € | 25 | 4 Days | 14 | 37 | M6 | 2.7 | 2.5 | 20 | 1 | 2 | 2.5 | 1 | ||
2.65 € | 10 | 4 Days | 22 | 65 | M8 | 3.5 | 3 | 22 | 1.2 | 2.5 | 3 | 1.4 | ||
2.91 € | 10 | 4 Days | 19 | 70 | M10 | 4 | 3 | 22 | 1.6 | 3 | 3.5 | 1.4 | ||
3.78 € | 10 | 4 Days | 25 | 85 | M12 | 6 | 4 | 28 | 2 | 4 | 5 | 2 | ||
4.84 € | 10 | 4 Days | 60 | 150 | M16 | 7.5 | 5 | 32 | 2.5 | 5 | 6 | 2.5 | ||
6.19 € | 5 | 4 Days | 75 | 190 | M20 | 10 | 7 | 40 | 2.5 | 6 | 8 | 3 | ||
10.98 € | 5 | 4 Days | 95 | 240 | M24 | 12 | 10 | 52 | 2.5 | 8 | 10 | 3 |
Loading...
Main material | steel | Component material | pin steel |
---|
Configure
Basic Attributes
Initial Load(N)
D=thread
D1(mm)
H(mm)
L=Length(mm)
N(mm)
S(mm)
T(mm)
T1(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes