Spring plungers with slot and ball, strong spring force (K0309)

Spring plungers with slot and ball, strong spring force (K0309)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0309.203
K0309.204
K0309.205
K0309.206
K0309.208
K0309.210
K0309.212
K0309.216
K0309.220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
H
(mm)
L=Length
(mm)
N
(mm)

1.16 €

50 4 Days 57M31.50.470.4

0.93 €

50 4 Days 1222M42.50.890.6

0.93 €

50 4 Days 1930M530.9120.8

0.93 €

50 4 Days 2840M63.51141

1.21 €

50 4 Days 4773M851.5161.2

1.29 €

25 4 Days 66100M1062191.6

1.99 €

25 4 Days 66120M1282.5222

2.66 €

10 4 Days 90180M16103.5242.5

3.96 €

10 4 Days 115240M20124.5302.5

Loading...

  1. 1

Basic information

Main material steel Component material ball steel

Tech Support