Configure
  • Initial Load(N)
  • D1(mm)
  • H(mm)
  • L=Length(mm)
  • N(mm)
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Spring plungers with slot and thrust pin, reinforced spring force (K0314)

Part number:

Still undefined. 6 possible part numbers found.
Quantity:

Part number list

Number of items

Initial Load

(N)

Max. Load

(N)

D=Thread

D1

(mm)

H

(mm)

L=Length

(mm)

N

(mm)

Minimum order quantity
9
25
M5
2.4
2
12
0.8
10 pieces
11
25
M6
2.7
2
14
1
10 pieces
22
43
M8
4
2
16
1.2
10 pieces
20
54
M10
4.5
2.5
19
1.6
10 pieces
36
94
M12
6
3.5
22
2
5 pieces
60
110
M16
8.5
4.5
24
2.5
5 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.12 €
( 3.71 € )
4 working days
3.14 €
( 3.74 € )
4 working days
3.90 €
( 4.64 € )
4 working days
4.57 €
( 5.44 € )
4 working days
5.97 €
( 7.10 € )
4 working days
7.30 €
( 8.69 € )
4 working days

More Information

Basic information

· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· Stainless steel 1.4305, 1.4034, 1.4310