Spring plungers with status sensor (K0656)

Spring plungers with status sensor (K0656)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· Inductive proximity switch included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0656.5061
K0656.5062
K0656.5081
K0656.5082
K0656.5101
K0656.5102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
Version 2 D=Thread D1
(mm)
H
(mm)
L=Length
(mm)
L1= length
(mm)
Switching contact from stroke H1
(mm)

58.63 €

1 4 Days 720normally closedM62.722731.2 - 1.6

58.63 €

1 4 Days 720normally openM62.722731.2 - 1.6

59.26 €

1 4 Days 1530normally closedM8422931.2 - 1.8

59.26 €

1 4 Days 1530normally openM8422931.2 - 1.8

62.26 €

1 4 Days 2644normally closedM104.533642.2 - 2.8

62.26 €

1 4 Days 2644normally openM104.533642.2 - 2.8

Loading...

  1. 1

Basic information

Main material steel Component material pin steel pin material Steel
Version 1 with status sensor

Tech Support