Quarter turn latches, with knurled head (K1730)

Quarter turn latches, with knurled head (K1730)
· Small lock with high tensile strength

· Opened or closed with a quarter turn

· Vibration-resistant and tolerance-compensating

· Loss-proof (according to mechanical engineering directive)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1730.311315
K1730.311390
K1730.311465
K1730.311540
K1730.311615
K1730.311690
K1730.311765
K1730.311840
K1730.311915
K1730.311990
K1730.312065
K1730.312140
K1730.312215
K1730.312290
K1730.312365
K1730.312440
K1730.312515
K1730.312590
K1730.312665
K1730.312740
K1730.312815
K1730.312890
K1730.312965
K1730.313040
K1730.313115
K1730.313190
K1730.313265
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
L
(mm)
L1
(mm)

5.65 €

1 4 Days 0.75 - 1.5018.1513.15

5.65 €

1 4 Days 1.50 - 2.2518.1513.9

5.65 €

1 4 Days 2.25 - 3.0018.1514.65

5.65 €

1 4 Days 3.00 - 3.7520.415.4

5.65 €

1 4 Days 3.75 - 4.5020.416.15

5.65 €

1 4 Days 4.50 - 5.2520.416.9

5.65 €

1 4 Days 5.25 - 6.0022.6517.65

5.65 €

1 4 Days 6.00 - 6.7522.6518.4

5.65 €

1 4 Days 6.75 - 7.5022.6519.15

5.65 €

1 4 Days 7.50 - 8.2524.919.9

5.65 €

1 4 Days 8.25 - 9.0024.920.65

5.65 €

1 4 Days 9.00 - 9.7524.921.4

5.65 €

1 4 Days 9.75 - 10.5027.1522.15

5.65 €

1 4 Days 10.50 - 11.2527.1522.9

5.65 €

1 4 Days 11.25 - 12.0027.1523.65

5.65 €

1 4 Days 12.00 - 12.7529.424.4

5.65 €

1 4 Days 12.75 - 13.5029.425.15

5.65 €

1 4 Days 13.50 - 14.2529.425.9

5.65 €

1 4 Days 14.25 - 15.0031.6526.65

5.65 €

1 4 Days 15.00 - 15.7531.6527.4

5.65 €

1 4 Days 15.75 - 16.5031.6528.15

5.65 €

1 4 Days 16.50 - 17.2533.928.9

5.65 €

1 4 Days 17.25 - 18.0033.929.65

5.65 €

1 4 Days 18.00 - 18.7533.930.4

5.65 €

1 4 Days 18.75 - 19.5036.1531.15

5.65 €

1 4 Days 19.50 - 20.2536.1531.9

5.65 €

1 4 Days 20.25 - 2136.1532.65

Loading...

  1. 1

Basic information

Main material steel Surface finish body galvanised Version 1 knurled head

Tech Support