Quarter-turn clamp lock steel, rotary knob stainless steel (K1558)

Quarter-turn clamp lock steel, rotary knob stainless steel (K1558)
· Locking element for connecting two separate plates

· With retractable shank, ideal for places where space is limited

· Click signal when locked

· Mounting option for plate thickness 6 to 14 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1558.1516
K1558.1817
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
L=Length
(mm)
M T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

62.49 €

1 4 Days 51425252114264.42.4306.52015.5M2x36-10601.21.8

66.16 €

1 4 Days 81834342818356.53.4381026.517M3x46-14900.43.2

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material stainless steel
Surface finish component bright Version 1 with rotary knob Version 2 pin stainless steel
H3(mm) 5.5 T=thread depth(mm) 6 T2(mm) 2.5
Temperature resistance ≤200 °C

Tech Support