Quarter-turn clamp locks stainless steel, knob plastic (K1061)

Quarter-turn clamp locks stainless steel, knob plastic (K1061)
[Specifications]
・Main material: steel
・Surface finish body: nickel-plated
・Component material: plastic

[Features]
・Locking element for connecting two separate plates
・Click signal when locked
・Form A mounting option: for plate thickness 6 or 12 mm
・Fastening screws included
・Main material: steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1061.516
K1061.817
K1061.823
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

32.38 €

1 4 Days 51425202114264.42.4196.515.5M2x366-10601.21.8

33.30 €

1 4 Days 81834322818356.53.4261017M3x466-14902.63.2

33.30 €

1 4 Days 81834322818356.53.4261023M3x41212-20902.63.2

Loading...

  1. 1

Basic information

Main material steel Surface finish body nickel-plated Component material plastic
Component colour black Version 1 pins steel Temperature resistance ≤130 °C

Tech Support