Quarter-turn clamp locks stainless steel, knob stainless steel (K1559)

Quarter-turn clamp locks stainless steel, knob stainless steel (K1559)
· High clamping forces up to 400 N

· Ideal where space is restricted:

· Click signal when locked

· Fastening screws included

· Mounting option for plate thickness 6 to 20 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1559.8161

Part Number
K1559.8161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.68 €

1 4 Days

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material stainless steel
Surface finish component bright Version 2 pins steel D=diameter(mm) 8
D1(mm) 18 D2(mm) 34 D3(mm) 40
D4(mm) 28 D5(mm) 18 D6(mm) 35
D7(mm) 6.5 D8(mm) 3.4 H=Height(mm) 31.5
H1(mm) 16 H2(mm) 5.5 L=Length(mm) 16.3
M M03X0.5 T=thread depth(mm) 6 T1(mm) 6-20
T2(mm) 2.5 Temperature resistance ≤200 °C Clamping force(N) 400
Pullout force F(kN) 1.6 Shearing force(kN) 4.8

This page is Quarter-turn clamp locks stainless steel, knob stainless steel (K1559), part number K1559.8161.
You can find the detail information about specifications and dimensions on part number K1559.8161.

Tech Support