Quarter-turn clamp locks, flat stainless steel (K1061)

Quarter-turn clamp locks, flat stainless steel (K1061)
[Specifications]
・Main material: steel
・Surface finish body: nickel-plated
・Component material: stainless steel

[Features]
・Locking element for connecting two separate plates
・Ideal for restricted spaces
・Click signal when locked
・Form A mounting option: for plate thickness 6 or 12mm
・Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1061.5162
K1061.8172
K1061.8232
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H
(mm)
H1
(mm)
L=Length
(mm)
M T
(mm)
T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

42.56 €

1 4 Days 51425202114264.42.411.56.515.5M2x366-10601.21.8

44.42 €

1 4 Days 81834322818356.53.415.41017M3x466-14902.63.2

44.42 €

1 4 Days 81834322818356.53.415.41023M3x41212-20902.63.2

Loading...

  1. 1

Basic information

Main material steel Surface finish body nickel-plated Component material stainless steel
Version 1 pins steel Version 2 flat Temperature resistance ≤200 °C

Tech Support