Quarter-turn latches steel rotary knob, plastic (K1561) (Part Numbers - CAD Download)

Quarter-turn latches steel rotary knob, plastic (K1561)
· Locking element for connecting two separate plates

· Click signal when locked

· Ideal where space is restricted:

· Mounting option for plate thickness 6 to 14 mm

· Fastening screws included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1561.14
K1561.18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1=Diameter
(mm)
D2
(mm)
D3
(mm)
D4
(mm)
D5
(mm)
D6
(mm)
D7
(mm)
D8
(mm)
H=Height
(mm)
H1
(mm)
M T1
(mm)
Clamping force
(N)
Pullout force F
(kN)
Shearing force
(kN)

37.67 €

1 4 Days 61425252114264.42.4236.5M2x36-1070.251.1

39.49 €

1 4 Days 81834342818356.53.42810M3x46-1490.41.8

Loading...

  1. 1

Basic information

Main material stainless steel Surface finish body bright Component material polyamide
Component colour black H2(mm) 5.5 T(mm) 6
T2(mm) 2.5 Temperature resistance ≤130 °C

Tech Support