Side clamps, Form C (K0035)

Side clamps, Form C (K0035)
· Mountable directly on machine tables

· With positive down force

· Clamping jaw case-hardened

· Manual actuation

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0035.006015
K0035.006035
K0035.010015
K0035.010035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 1 B=Width
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
A=Length
(mm)
D
(mm)
D2 max.
(mm)
D3 min.
(mm)
E
(mm)
K
(mm)
L
(mm)
R
(mm)
F=Retaining force
(N)

125.06 €

1 4 Days right25M624452017438.5129.52.5ø83.5221103800

125.06 €

1 4 Days left25M624452017438.5129.52.5ø83.5221103800

202.35 €

1 4 Days right40M10397431.527658.518274.512.75.5371437200

202.35 €

1 4 Days left40M10397431.527658.518274.512.75.5371437200

Loading...

  1. 1

Basic information

Main material steel Surface finish body case-hardened and black oxidised Form C

Tech Support