Mandrel collets (K0357)

Mandrel collets (K0357)
[Specifications]
・Main material: structural steel
・Surface finish body: black oxidised
・Component material: mild steel
・Surface finish component: case-hardened

[Features]
・For internal clamping
・Clamping without protruding edges
・Clamping contour adaptable by machining

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0357.020407
K0357.040812
K0357.061214
K0357.062027
K0357.081420
K0357.102535
K0357.123442
K0357.123452
K0357.1630103
K0357.1630175
K0357.163077
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamping force max.
(kN)
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D1
(mm)
D2
(mm)
D3 (for screw ISO 10642) D4 (Tapered head bolt) H
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
SW (Tapered head bolt)
(mm)
Tightening torque max.
(Nm)

90.69 €

1 4 Days 1.14.17.420 h913.7M2M210.77.66.14.11.50.7

92.25 €

1 4 Days 4.2812.429.72 h921M3M421.81615835

94.09 €

1 4 Days 8.512.214.231.5 h923.1M3M624.9191512517

124.99 €

1 4 Days 20182750 h939.4M4M1028.622.217.517860

96.19 €

1 4 Days 11.113.52037.5 h929M3M824.9191514634

153.93 €

1 4 Days 26.32335.356 h945.5M4M1231.825.420.62110150

196.33 €

1 4 Days 44.529.34269.5 h855.9M5M1639.631.8272214280

203.79 €

1 4 Days 44.529.351.575.5 h963.9M5M1639.631.8272214280

502.55 €

1 4 Days 44.529.3103132.9 h9118M6M1645.537.632.32014280

978.65 €

1 4 Days 44.529.3175132.9 h9118M6M1645.537.632.32014280

329.38 €

1 4 Days 44.529.377.7107.5 h992.5M6M1645.537.632.32014280

Loading...

  1. 1

Basic information

Main material structural steel Surface finish body black oxidised Component material mild steel
Surface finish component case-hardened Clamping type internal clamping

Tech Support