Centring clamp round with socket head screw, Form B (K1166) (Part Numbers - CAD Download)

Centring clamp round with socket head screw, Form B (K1166)
· For centring and clamping

· With positive down force

· For clamping low-profile workpieces

· Specifically for small components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1166.20804
K1166.21005
K1166.21206
K1166.21608
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Diameter min.
(mm)
D=Diameter max.
(mm)
D=Thread H=Height
(mm)
H1
(mm)
L
(mm)
SW
(mm)
Tightening torque
(Nm)
Clamping force max.
(kN)

27.88 €

1 4 Days 810.3M4x125.55.17.132.71.5

27.88 €

1 4 Days 1012.3M5X156.46.2945.42.5

33.17 €

1 4 Days 1216.3M6X188.67.910.659.15

37.16 €

1 4 Days 1622M8X2511.510.415.46259

Loading...

  1. 1

Basic information

Item Centring Clamp Main material steel Surface finish body hardened and black oxid finish
Component material steel Surface finish component hardened and black oxid finish Version 1 round
Form B

Tech Support