Fixture clamps machinable (K0022)

Fixture clamps machinable (K0022)
· Self-locking

· Simple assembly

· Easy to operate

· Compact clamping element

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0022.06
K0022.10
K0022.12
K0022.16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D=Thread D1
(mm)
D1 min.
(mm)
H
(mm)
L
(mm)
S1 (travel)
(mm)
SW
(mm)
Clamping force
(kN)

32.10 €

1 4 Days 7.8M624.912.16.411.91.0143.3

35.59 €

1 4 Days 10.2M1031.217.28.9181.5278.9

43.62 €

1 4 Days 12.7M1237.622.411.422.92.03817.8

53.37 €

1 4 Days 15M1643.926.11428.62.541226.7

Loading...

  1. 1

Basic information

Item Machinable Fixture Clamps Main material steel

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support