Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1653.247400 |
K1653.247401 |
K1653.247402 |
K1653.247403 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main colour | |
---|---|---|---|---|---|
24.32 € | 1 | 4 Days | black | ||
36.63 € | 1 | 4 Days | chromed | ||
24.32 € | 1 | 4 Days | white | ||
24.32 € | 1 | 4 Days | beige |
Loading...
Main material | PC/ABS | A(mm) | 28 | B=Width(mm) | 40 |
---|---|---|---|---|---|
B1(mm) | 26.5 | B2(mm) | 12 | B3(mm) | 40 |
B4(mm) | 5.2 | D=thread(mm) | M32x1.5 | D1(mm) | 32 |
D2(mm) | 7 | H=Height(mm) | 47 | H1(mm) | 36.6 |
H2(mm) | 17 | H3(mm) | 3.2 | H4(mm) | 26 |
H5(mm) | 10 | H6(mm) | 30.2 | L=Length(mm) | 37.55 |
L1(mm) | 26.5 | L2(mm) | 7.2 | L3(mm) | 15 |
L4(mm) | 18.5 | Max. operating load(N) | 310 | Temperature range(°C) | -30 to 60 |
S = Door thickness(mm) | 1.2-19 |