Zinc clamping lever with male thread and clamping force intensifier (K1599)

Zinc clamping lever with male thread and clamping force intensifier (K1599)
· Significant increase of the clamping force with the same tightening torque

· High quality axial needle bearing with high load rating and long service life

· The component surface is protected by the stationary lower ring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1599.2081X10
K1599.2081X20
K1599.2081X30
K1599.2081X40
K1599.2082X10
K1599.2082X20
K1599.2082X30
K1599.2082X40
K1599.2083X10
K1599.2083X20
K1599.2083X30
K1599.2083X40
K1599.2086X10
K1599.2086X20
K1599.2086X30
K1599.2086X40
K1599.20827X10
K1599.20827X20
K1599.20827X30
K1599.20827X40
K1599.3101X15
K1599.3101X30
K1599.3101X40
K1599.3101X50
K1599.3102X15
K1599.3102X30
K1599.3102X40
K1599.3102X50
K1599.3103X15
K1599.3103X30
K1599.3103X40
K1599.3103X50
K1599.3106X15
K1599.3106X30
K1599.3106X40
K1599.3106X50
K1599.31027X15
K1599.31027X30
K1599.31027X40
K1599.31027X50
K1599.4101X20
K1599.4101X30
K1599.4101X40
K1599.4101X50
K1599.4102X20
K1599.4102X30
K1599.4102X40
K1599.4102X50
K1599.4103X20
K1599.4103X30
K1599.4103X40
K1599.4103X50
K1599.4106X20
K1599.4106X30
K1599.4106X40
K1599.4106X50
K1599.41027X20
K1599.41027X30
K1599.41027X40
K1599.41027X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A=Handle length
(mm)
Surface finish body Main colour Size X=thread A1=Handle length
(mm)
B
(mm)
D2
(mm)
H
(mm)
H2
(mm)
H3=handle height
(mm)
H4
(mm)
L=thread length
(mm)

20.88 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.610

20.88 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.620

20.88 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.630

21.23 €

1 4 Days 65plastic-coatedblack2M877.5102538.527.752.655.640

20.88 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.610

20.88 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.620

20.88 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.630

21.23 €

1 4 Days 65plastic-coatedorange RAL 20042M877.5102538.527.752.655.640

20.88 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.610

20.88 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.620

20.88 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.630

21.23 €

1 4 Days 65plastic-coatedsilver metallic2M877.5102538.527.752.655.640

20.88 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.610

20.88 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.620

20.88 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.630

21.23 €

1 4 Days 65high-gloss chromedsilver2M877.5102538.527.752.655.640

20.88 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.610

20.88 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.620

20.88 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.630

21.23 €

1 4 Days 65plastic-coatedruby red2M877.5102538.527.752.655.640

21.76 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.615

21.76 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.630

22.17 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.640

22.17 €

1 4 Days 80plastic-coatedblack3M109511.2304733.964.668.650

21.76 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.615

21.76 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.630

22.17 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.640

22.17 €

1 4 Days 80plastic-coatedorange RAL 20043M109511.2304733.964.668.650

21.76 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.615

21.76 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.630

22.17 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.640

22.17 €

1 4 Days 80plastic-coatedsilver metallic3M109511.2304733.964.668.650

21.76 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.615

21.76 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.630

22.17 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.640

22.17 €

1 4 Days 80high-gloss chromedsilver3M109511.2304733.964.668.650

21.76 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.615

21.76 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.630

22.17 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.640

22.17 €

1 4 Days 80plastic-coatedruby red3M109511.2304733.964.668.650

23.54 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.320

23.54 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.330

24.51 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.340

24.51 €

1 4 Days 95plastic-coatedblack4M1011013.23053.137.272.877.350

23.54 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.320

23.54 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.330

24.51 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.340

24.51 €

1 4 Days 95plastic-coatedorange RAL 20044M1011013.23053.137.272.877.350

23.54 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.320

23.54 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.330

24.51 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.340

24.51 €

1 4 Days 95plastic-coatedsilver metallic4M1011013.23053.137.272.877.350

23.54 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.320

23.54 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.330

24.51 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.340

24.51 €

1 4 Days 95high-gloss chromedsilver4M1011013.23053.137.272.877.350

23.54 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.320

23.54 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.330

24.51 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.340

24.51 €

1 4 Days 95plastic-coatedruby red4M1011013.23053.137.272.877.350

Loading...

Basic information

Main Body Material Other Main material zinc Component material steel
Surface finish component black oxidised

Tech Support