Threaded Inserts (K0398) (Part Numbers - CAD Download)

Threaded Inserts (K0398)
[Specifications]
・Version 1: Standard
・Material: Steel, Stainless steel
・Core drill φ(mm): 6.9-14.8
・D1=Internal thread: M5-M12x1.25

[Features]
・Enables tapped holes which have been damaged to be used again or repaired
・Suitable for use in various materials
・Quick and easy installation
・No other special tools are needed besides the assembly tool

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0398.05
K0398.06
K0398.08
K0398.08X1
K0398.10
K0398.10X125
K0398.12
K0398.12X125
K0398.105
K0398.106
K0398.108
K0398.108X1
K0398.110
K0398.110X125
K0398.112
K0398.112X125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Core drill Ø
(mm)
Counter- sink Ø +0.25
(mm)
D1=Internal thread D2=External thread L length
(mm)
Min. thread depth
(mm)
Removal drill Ø
(mm)
Removal drilling depth
(mm)
Tap size
(mm)
Order No. assembly tool

3.69 €

1 4 Days Steel6.98.3M5M889.55.54M8K0398.805

3.96 €

1 4 Days Steel8.810.3M6M10x1.251011.57.54.8M10x1.25K0398.806

4.40 €

1 4 Days Steel10.812.3M8M12x1.251213.59.54.8M12x1.25K0398.808

4.40 €

1 4 Days Steel10.812.3M8x1M12x1.251213.59.54.8M12x1.25K0398.808

5.47 €

1 4 Days Steel12.814.3M10M14x1.51415.511.54.8M14x1.5K0398.810

5.47 €

1 4 Days Steel12.814.3M10x1.25M14x1.51415.511.54.8M14x1.5K0398.810

7.03 €

1 4 Days Steel14.816.3M12M16x1.51617.513.54.8M16x1.5K0398.812

7.03 €

1 4 Days Steel14.816.3M12x1.25M16x1.51617.513.54.8M16x1.5K0398.812

7.44 €

1 4 Days Stainless steel6.98.3M5M889.55.54M8K0398.805

7.25 €

1 4 Days Stainless steel8.810.3M6M10x1.251011.57.54.8M10x1.25K0398.806

7.64 €

1 4 Days Stainless steel10.812.3M8M12x1.251213.59.54.8M12x1.25K0398.808

7.64 €

1 4 Days Stainless steel10.812.3M8x1M12x1.251213.59.54.8M12x1.25K0398.808

8.75 €

1 4 Days Stainless steel12.814.3M10M14x1.51415.511.54.8M14x1.5K0398.810

8.75 €

1 4 Days Stainless steel12.814.3M10x1.25M14x1.51415.511.54.8M14x1.5K0398.810

11.16 €

1 4 Days Stainless steel14.816.3M12M16x1.51617.513.54.8M16x1.5K0398.812

11.16 €

1 4 Days Stainless steel14.816.3M12x1.25M16x1.51617.513.54.8M16x1.5K0398.812

Loading...

  1. 1

Basic information

Version 1 standard

Tech Support