Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Core drill Ø (mm) | Counter- sink Ø +0.25 (mm) | D1=Internal thread | D2=External thread | L length (mm) | Min. thread depth (mm) | Removal drill Ø (mm) | Removal drilling depth (mm) | Tap size (mm) | Order No. assembly tool | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.11 € | 1 | 4 Days | Steel | 6.9 | 8.3 | M4 | M8 | 8 | 9.5 | 5.5 | 4 | M8 | K0399.804 | ||
3.69 € | 1 | 4 Days | Steel | 8.8 | 10.3 | M5 | M10x1.25 | 10 | 12.5 | 7.5 | 4.8 | M10x1.25 | K0399.805 | ||
3.96 € | 1 | 4 Days | Steel | 10.8 | 12.3 | M6 | M12x1.25 | 12 | 14.5 | 9.5 | 4.8 | M12x1.25 | K0399.806 | ||
4.40 € | 1 | 4 Days | Steel | 12.8 | 14.3 | M8 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
4.40 € | 1 | 4 Days | Steel | 12.8 | 14.3 | M8x1 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
5.47 € | 1 | 4 Days | Steel | 14.8 | 16.3 | M10 | M16x1.5 | 16 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0399.810 | ||
8.99 € | 1 | 4 Days | Steel | 14.8 | 16.3 | M10x1.25 | M16x1.5 | 16 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0399.810 | ||
7.03 € | 1 | 4 Days | Steel | 16.8 | 18.3 | M12 | M18x1.5 | 18 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0399.812 | ||
7.03 € | 1 | 4 Days | Steel | 16.8 | 18.3 | M12x1.25 | M18x1.5 | 18 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0399.812 | ||
8.71 € | 1 | 4 Days | Steel | 18.8 | 20.3 | M14 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 | ||
8.71 € | 1 | 4 Days | Steel | 18.8 | 20.3 | M14x1.5 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 | ||
10.12 € | 1 | 4 Days | Steel | 20.7 | 22.3 | M16 | M22x1.5 | 22 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0399.816 | ||
10.12 € | 1 | 4 Days | Steel | 20.7 | 22.3 | M16x1.5 | M22x1.5 | 22 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0399.816 | ||
14.93 € | 1 | 4 Days | Steel | 22.5 | 24.3 | M18x1.5 | M24x1.5 | 24 | 26.5 | 19.8 | 6.4 | M24x1.5 | K0399.818 | ||
17.53 € | 1 | 4 Days | Steel | 28 | 30.3 | M20 | M30x2 | 30 | 34.5 | 25.8 | 6.4 | M30x2 | K0399.820 | ||
17.53 € | 1 | 4 Days | Steel | 28 | 30.3 | M20x1.5 | M30x2 | 30 | 34.5 | 25.8 | 6.4 | M30x2 | K0399.820 | ||
22.38 € | 1 | 4 Days | Steel | 30 | 32.3 | M22x1.5 | M32x2 | 32 | 36.5 | 27.8 | 6.4 | M32x2 | K0399.822 | ||
31.79 € | 1 | 4 Days | Steel | 31 | 33.3 | M24 | M33x2 | 33 | 37.5 | 28.8 | 6.4 | M33x2 | K0399.824 | ||
31.79 € | 1 | 4 Days | Steel | 31 | 33.3 | M24x2 | M33x2 | 33 | 37.5 | 28.8 | 6.4 | M33x2 | K0399.824 | ||
8.10 € | 1 | 4 Days | Stainless steel | 6.9 | 8.3 | M4 | M8 | 8 | 9.5 | 5.5 | 4 | M8 | K0399.804 | ||
7.44 € | 1 | 4 Days | Stainless steel | 8.8 | 10.3 | M5 | M10x1.25 | 10 | 12.5 | 7.5 | 4.8 | M10x1.25 | K0399.805 | ||
7.25 € | 1 | 4 Days | Stainless steel | 10.8 | 12.3 | M6 | M12x1.25 | 12 | 14.5 | 9.5 | 4.8 | M12x1.25 | K0399.806 | ||
7.64 € | 1 | 4 Days | Stainless steel | 12.8 | 14.3 | M8 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
7.64 € | 1 | 4 Days | Stainless steel | 12.8 | 14.3 | M8x1 | M14x1.5 | 14 | 16.5 | 11.5 | 4.8 | M14x1.5 | K0399.808 | ||
8.75 € | 1 | 4 Days | Stainless steel | 14.8 | 16.3 | M10 | M16x1.5 | 16 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0399.810 | ||
8.75 € | 1 | 4 Days | Stainless steel | 14.8 | 16.3 | M10x1.25 | M16x1.5 | 16 | 18.5 | 13.5 | 4.8 | M16x1.5 | K0399.810 | ||
11.16 € | 1 | 4 Days | Stainless steel | 16.8 | 18.3 | M12 | M18x1.5 | 18 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0399.812 | ||
11.16 € | 1 | 4 Days | Stainless steel | 16.8 | 18.3 | M12x1.25 | M18x1.5 | 18 | 20.5 | 15.5 | 4.8 | M18x1.5 | K0399.812 | ||
14.52 € | 1 | 4 Days | Stainless steel | 18.8 | 20.3 | M14 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 | ||
14.52 € | 1 | 4 Days | Stainless steel | 18.8 | 20.3 | M14x1.5 | M20x1.5 | 20 | 22.5 | 17.5 | 4.8 | M20x1.5 | K0399.814 | ||
16.09 € | 1 | 4 Days | Stainless steel | 20.7 | 22.3 | M16 | M22x1.5 | 22 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0399.816 | ||
16.09 € | 1 | 4 Days | Stainless steel | 20.7 | 22.3 | M16x1.5 | M22x1.5 | 22 | 24.5 | 17.8 | 6.4 | M22x1.5 | K0399.816 | ||
23.15 € | 1 | 4 Days | Stainless steel | 22.5 | 24.3 | M18x1.5 | M24x1.5 | 24 | 26.5 | 19.8 | 6.4 | M24x1.5 | K0399.818 | ||
28.64 € | 1 | 4 Days | Stainless steel | 28 | 30.3 | M20 | M30x2 | 30 | 34.5 | 25.8 | 6.4 | M30x2 | K0399.820 | ||
28.64 € | 1 | 4 Days | Stainless steel | 28 | 30.3 | M20x1.5 | M30x2 | 30 | 34.5 | 25.8 | 6.4 | M30x2 | K0399.820 | ||
49.25 € | 1 | 4 Days | Stainless steel | 30 | 32.3 | M22x1.5 | M32x2 | 32 | 36.5 | 27.8 | 6.4 | M32x2 | K0399.822 | ||
62.10 € | 1 | 4 Days | Stainless steel | 31 | 33.3 | M24 | M33x2 | 33 | 37.5 | 28.8 | 6.4 | M33x2 | K0399.824 | ||
62.10 € | 1 | 4 Days | Stainless steel | 31 | 33.3 | M24x2 | M33x2 | 33 | 37.5 | 28.8 | 6.4 | M33x2 | K0399.824 |
Loading...
Version 1 | reinforced |
---|
Configure
Basic Attributes
Material
Core drill Ø(mm)
Counter- sink Ø +0.25(mm)
D1=Internal thread
D2=External thread
L length(mm)
Min. thread depth(mm)
Removal drill Ø(mm)
Removal drilling depth(mm)
Tap size(mm)
Order No. assembly tool
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes