Threaded inserts self-tapping with cutting bores (K0979)

Threaded inserts self-tapping with cutting bores (K0979)
· For making high-strength screw connections in materials with low shear strength

· Guarantees secure and firm anchoring in the host material

· Ideal for difficult-to-machine materials

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0979.03
K0979.04
K0979.05
K0979.06
K0979.08
K0979.10
K0979.12
K0979.103
K0979.104
K0979.105
K0979.106
K0979.108
K0979.110
K0979.112
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material D1 D1=Internal thread D2=Outside diameter L length
(mm)
P
(mm)
R min. (cast iron)
(mm)
R min. (light metal)
(mm)
R min. (plastics)
(mm)
T min.
(mm)

0.51 €

1 4 Days SteelM3M3540.61.511.256

0.56 €

1 4 Days SteelM4M46.560.81.951.31.68

0.59 €

1 4 Days SteelM5M58712.41.629

0.62 €

1 4 Days SteelM6M61081.25322.510

0.77 €

1 4 Days SteelM8M81291.53.62.4311

2.02 €

1 4 Days SteelM10M1014101.54.22.83.513

2.69 €

1 4 Days SteelM12M1216121.754.83.2415

1.60 €

1 4 Days Stainless steelM3M3540.61.511.256

1.61 €

1 4 Days Stainless steelM4M46.560.81.951.31.68

1.69 €

1 4 Days Stainless steelM5M58712.41.629

1.56 €

1 4 Days Stainless steelM6M61081.25322.510

1.75 €

1 4 Days Stainless steelM8M81291.53.62.4311

2.51 €

1 4 Days Stainless steelM10M1014101.54.22.83.513

4.22 €

1 4 Days Stainless steelM12M1216121.754.83.2415

Loading...

  1. 1

Basic information

Version 1 self-tapping Version 2 with cutting bore

Tech Support