Multi Beam Flexible Coupling / W2AS, W3AK, W3YK, W6AK, W6XK / ABP Antriebstechnik

Multi Beam Flexible Coupling / W2AS, W3AK, W3YK, W6AK, W6XK / ABP Antriebstechnik
  • Volume Discount
Universal application for backlash-free, angle-synchronous transmission of rotary movements, high torsional spring stiffness, medium restoring forces, vibration-damping, optimum compensation of misalignments, no moving parts, manufactured in one piece, free helix area, clamping hub.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
W2AS 2550 06/06
W2AS 2550 06/08
W2AS 2550 06/10
W2AS 2550 06/12
W2AS 2550 08/08
W2AS 2550 08/10
W2AS 2550 08/12
W2AS 2550 10/10
W2AS 2550 10/12
W2AS 2550 12/12
W3AK 1319 04/04
W3AK 1319 06/06
W3AK 1620 05/05
W3AK 1923 05/05
W3AK 1923 06/06
W3AK 2532 06/06
W3AK 2532 08/08
W3AK 2532 10/10
W3AK 3245 10/10
W3AK 3245 12/12
W3XK 2532 08/08
W3YK 2532 08/08
W3YK 2532 10/10
W6AK 1020 03/03
W6AK 1020 03/04
W6AK 1020 04/04
W6AK 1323 03/03
W6AK 1323 04/04
W6AK 1323 05/05
W6AK 1625 04/04
W6AK 1625 06/06
W6AK 1928 06/06
W6AK 2538 08/08
W6AK 2538 10/10
W6AK 2538 12/12
W6AK 3258 10/10
W6AK 3258 12/12
W6AK 3258 16/16
W6AK 3867 12/12
W6AK 3867 16/16
W6AK 3867 18/18
W6XK 2538 10/10
W6XK 2538 12/12
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Operating Temperature Range
(°C)
Moment of Inertia
(g・cm2)
Max. Torque
(Ncm)
Max. Offset Off Shafts (Radial)
(mm)
Max. Offset Off Shafts (Axial)
(mm)
Max. Offset Off Shafts (Angular)
(Grad)
Torsion Spring Stiffness
(Nm/rad)
Radial Spring Stiffness
(N/mm)
Weight
(g)
-

-

1 6 Days 6625503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 6825503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 61025503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 61225503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 8825503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 81025503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 81225503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 101025503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 101225503.58.00025~5042,63500± 0,3± 1± 3010,5-25
-

-

1 6 Days 121225503.58.00025~5042,63500± 0,3± 1± 3010,5-25

39.20 €

1 Available 5 Days 4413190.55000-40~+1401.290± 0.13± 0.2± 5151605

39.20 €

1 Available 5 Days 6613190.55000-40~+1401.290± 0.13± 0.2± 5151605

38.83 €

1 Available 5 Days 5516200.65000-40~+1403.2150± 0.13± 0.2± 5221439

43.64 €

1 Available 5 Days 5519231.25000-40~+1408250± 0.13± 0.2± 54013015

43.64 €

1 Available 5 Days 6619231.25000-40~+1408250± 0.13± 0.2± 54013015

39.39 €

1 Available 5 Days 6625321.25000-40~+14035400± 0.13± 0.25± 58013937

39.39 €

1 Available 5 Days 8825321.25000-40~+14035400± 0.13± 0.25± 58013937

39.39 €

1 Available 5 Days 101025321.25000-40~+14035400± 0.13± 0.25± 58013937

48.70 €

1 Available 5 Days 101032451.55000-40~+140124600± 0.13± 0.25± 513016582

48.70 €

1 Available 5 Days 121232451.55000-40~+140124600± 0.13± 0.25± 513016582

76.92 €

1 Available 5 Days 8825321.25000-40~+14082400± 0.13± 0.2± 53525286

131.65 €

1 Available 5 Days 8825321.25000-40~+14082400± 0.13± 0.2± 53525286

131.65 €

1 Available 5 Days 101025321.25000-40~+14082400± 0.13± 0.2± 53525286

38.80 €

1 Available 5 Days 3310200.255000-40~+1400.4100± 0.12± 0.2± 58402.9

38.80 €

1 Available 5 Days 3410200.255000-40~+1400.4100± 0.12± 0.2± 58402.9

38.80 €

1 Available 5 Days 4410200.255000-40~+1400.4100± 0.12± 0.2± 58402.9

44.31 €

1 Available 5 Days 3313230.35000-40~+1401.2200± 0.16± 0.25± 512405

44.31 €

1 Available 5 Days 4413230.35000-40~+1401.2200± 0.16± 0.25± 512405

44.31 €

1 Available 5 Days 5513230.35000-40~+1401.2200± 0.16± 0.25± 512405

38.18 €

1 Available 5 Days 4416250.45000-40~+1403.4340± 0.2± 0.25± 520408.5

38.18 €

1 Available 5 Days 6616250.45000-40~+1403.4340± 0.2± 0.25± 520408.5

41.17 €

1 Available 5 Days 6619280.45000-40~+1407400± 0.25± 0.25± 7405012

45.30 €

1 Available 5 Days 8825380.85000-40~+140331000± 0.37± 0.25± 7708033

45.30 €

1 Available 5 Days 101025380.85000-40~+140331000± 0.37± 0.25± 7708033

45.30 €

1 Available 5 Days 121225380.85000-40~+140331000± 0.37± 0.25± 7708033

54.60 €

1 Available 5 Days 101032581.55000-40~+1401471500± 0.5± 0.25± 71256093

54.60 €

1 Available 5 Days 121232581.55000-40~+1401471500± 0.5± 0.25± 71256093

54.60 €

1 Available 5 Days 161632581.55000-40~+1401471500± 0.5± 0.25± 71256093

78.43 €

1 Available 5 Days 1212386745000-40~+1403192200± 0.60± 0.25± 720070141

78.43 €

1 Available 5 Days 1616386745000-40~+1403192200± 0.60± 0.25± 720070141

78.43 €

1 Available 5 Days 1818386745000-40~+1403192200± 0.60± 0.25± 720070141

88.53 €

1 Available 5 Days 101025381.25000-40~+1401011000± 0.37± 0.25± 74214294

88.53 €

1 Available 5 Days 121225381.25000-40~+1401011000± 0.37± 0.25± 74214294

Loading...

  1. 1

Basic information

Type With Slit

Tech Support