Configure

Large Padlock

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Application

Product Code

Minimum order quantity
Rubber Cap (For C-1549-1)
23949
1 pieces
Rubber Cap (For C-1549-3)
23974
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.05 €
( 13.15 € )
10 working days
8.85 €
( 10.53 € )
10 working days

More Information

Basic information

[Features]
·Lock is standard equipped with high security reversible key TAK80 type with excellent operability
·TAK80 Cylinder has 118,000 key differences, master specifications, customer dedicated numbers, and other key plans
· A strongly built padlock with a thick bar 11 mm in diameter
[Applications]
·Large fences, inspection doors

Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.