Manufacturer part number: 8002P-P
Brand: DESTACO
Price: 1,357.93 €
Delivery time: 20 Days
Gripping Force: 1946 N
Stroke: 13 mm
Weight: 0.84 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8002P-P
Operating Pressure Range(MPa) | 0.2::0.7 | Ingress Protection Class (IP) | IP54 | Power | Pneumatic |
---|---|---|---|---|---|
Stroke | Standard | Spring | None | Seals | Buna-N |
Target Flag | None | Sensor Unit | None | Inductive Sensor Mount | None |
Protective Boot | None | Tandem Cylinder | None |
This page is Parallel Grippers (2P Series), part number 8002P-P.
You can find the detail information about specifications and dimensions on part number 8002P-P.
Part Number |
---|
11002P-P |
14002P-P |
16502P-P |
6002P-P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Gripping Force (N) | Stroke (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
1,814.54 € | 1 | 20 Days | 3043 | 20 | 2.04 | ||
2,290.66 € | 1 | 20 Days | 6232 | 26 | 4.2 | ||
2,796.91 € | 1 | 22 Days | 11475 | 30 | 8.74 | ||
1,236.97 € | 1 | 22 Days | 694 | 10 | 0.51 |