Parallel Grippers (DGC/GC Series) (GC-85)

Parallel Grippers (DGC/GC Series) GC-85

Product Details:

Manufacturer part number: GC-85

Brand: DESTACO

Price: 1,808.56

Delivery time: 20 Days


Technical Data:

Gripping Force: 1480 N

Stroke: 50 mm

Weight: 2.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GC-85

Part Number
GC-85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

1,808.56 €

1 20 Days 1480502.2

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.3::0.7 Ingress Protection Class (IP) IP54 Seals Buna-N

This page is Parallel Grippers (DGC/GC Series), part number GC-85.
You can find the detail information about specifications and dimensions on part number GC-85.

Variation of this product

Part Number
DGC-25
DGC-45
DGC-65
GC-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Gripping Force
(N)
Stroke
(mm)
Weight
(kg)

768.03 €

1 20 Days 474200.35

802.49 €

1 20 Days 481300.6

1,182.75 €

1 20 Days 796401.3

2,425.39 €

1 20 Days 2318604.31

Tech Support