Manufacturer part number: CP-1
Brand: DESTACO
Price: 568.31 €
Delivery time: 22 Days
Size: 1
Gripping Force: 89 N
Stroke: 4 mm
Weight: 0.09 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CP-1
Operating Pressure Range(MPa) | 0.2::1 | Ingress Protection Class (IP) | IP54 | Stroke | Standard |
---|---|---|---|---|---|
Spring | None | Seals | Buna-N | Jaw Style | Parallel Jaw |
Sensor Mounts | None |
This page is Parallel or Extended Finger Grippers (CP Series), part number CP-1.
You can find the detail information about specifications and dimensions on part number CP-1.
Part Number |
---|
CP-2 |
CP-3 |
CP-4 |
CP-5 |
CP-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Gripping Force (N) | Stroke (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
739.60 € | 1 | 20 Days | 2 | 238 | 6 | 0.21 | ||
739.61 € | 1 | 20 Days | 3 | 677 | 10 | 0.45 | ||
905.68 € | 1 | 22 Days | 4 | 1016 | 13 | 0.73 | ||
1,097.13 € | 1 | 22 Days | 5 | 1591 | 18 | 1.25 | ||
1,414.80 € | 1 | 20 Days | 6 | 2749 | 24 | 2.5 |