Manufacturer part number: DPG-10M-3
Brand: DESTACO
Price: 586.88 €
Delivery time: 20 Days
Size: 3
Stroke: 19.1 mm
Weight: 0.68 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DPG-10M-3
Operating Pressure Range(MPa) | 0.3::0.7 | Gripping Force(N) | 222 | Ingress Protection Class (IP) | IP54 |
---|---|---|---|---|---|
Spring | None | Jaw Action | Synchronous | Seals | Buna-N |
Porting | Front & Both Sides |
This page is General Purpose Modular, Parallel Grippers (DPG Series), part number DPG-10M-3.
You can find the detail information about specifications and dimensions on part number DPG-10M-3.
Part Number |
---|
DPG-10M-1 |
DPG-10M-2 |
DPG-10M-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | Stroke (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|
455.14 € | 1 | 20 Days | 1 | 6.4 | 0.17 | ||
549.45 € | 1 | 20 Days | 2 | 12.7 | 0.24 | ||
660.27 € | 1 | 20 Days | 4 | 25.4 | 0.81 |