Rugged, Multi-Purpose Parallel Grippers (RDH Series) (Part Numbers - CAD Download)

Rugged, Multi-Purpose Parallel Grippers (RDH Series)
Designed for high particulate application environments, automotive engine block, gantry systems, and ideal for very heavy part gripping. These units are rugged, multi-purpose powerful grippers. The series includes eight sizes for small lightweight to very large/heavy part gripping. High impact resistant with double wedge design. Shielded gripper to repel metal chips and particulates. Spring assist option maintains grip in case of air pressure loss, while purge and scavenge ports assist in harsh and clean environments. Multi-position sensing for up to four locations

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RDH-1M
RDH-1M-L
RDH-2M
RDH-2M-L
RDH-3M
RDH-3M-L
RDH-4M
RDH-4M-L
RDH-5M
RDH-5M-L
RDH-6M
RDH-6M-L
RDH-7M
RDH-7M-L
RDH-8M
RDH-8M-L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Force & Stroke Weight
(kg)

949.21 €

1 20 Days 1M5554Standard0.19

914.04 €

1 22 Days 1M3618Extended0.21

1,015.06 €

1 20 Days 2M7546Standard0.39

1,015.05 €

1 20 Days 2M49412Extended0.42

1,094.41 €

1 20 Days 3M13178Standard0.82

948.49 €

1 22 Days 3M85416Extended0.88

1,238.16 €

1 20 Days 4M217710Standard1.43

1,238.15 €

1 20 Days 4M141420Extended1.51

1,428.29 €

1 20 Days 5M359313Standard2.75

1,237.85 €

1 22 Days 5M233326Extended2.98

2,063.06 €

1 20 Days 6M625016Standard5.77

1,787.99 €

1 22 Days 6M406232Extended5.77

5,057.48 €

1 22 Days 7M990125Standard11.25

5,057.48 €

1 22 Days 7M640450Extended11.25

6,946.10 €

1 22 Days 8M2195835Standard32.3

6,946.10 €

1 22 Days 8M1417870Extended32.3

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.2::0.7 Ingress Protection Class (IP) IP55 Spring None
Seals Buna-N

Tech Support