Long Finger Parallel Grippers (DPW Series)

Long Finger Parallel Grippers (DPW Series)
DESTACO’s DPW Series is designed for wide part gripping, gantry systems, harsh gripping environments, and long finger applications. Robust wide body gripper with DIRECTCONNECT mounting. Grip force ranges from 222N thru 800N and strokes range from 19mm thru 63.5mm. Rack and pinion design for smooth operation. Its jaws are well supported to grip large and wide parts. Multiple air ports where top ports can be manifolded. Shaft wiper seals for harsh environments. Optional non-synchronous jaw operation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DPW-250M-1
DPW-250M-2
DPW-375M-1
DPW-500M-1
DPW-500M-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Gripping Force
(N)
Stroke
(mm)
Stroke Weight
(kg)

706.67 €

1 20 Days 250M22219.1Standard0.3

739.60 €

1 20 Days 250M22231.8Extended0.39

817.45 €

1 20 Days 375M44525.4Standard0.81

1,052.48 €

1 20 Days 500M80038.1Standard1.48

1,100.41 €

1 20 Days 500M80063.5Extended2

Loading...

  1. 1

Basic information

Operating Pressure Range(MPa) 0.15::0.7 Ingress Protection Class (IP) IP66 Jaw Action Synchronous
Wipers None Seals Buna-N

Tech Support